- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Emergency Communications
-
Emergency Communications
- Emergency Phones
- Towers and Wall-Mount Communication Stations
-
- HUBBCOM™ IP Devices
-
Mass Notification
-
Mass Notification
- Accessories
- Addressable Amplified Speakers
- Head-End Equipment
- Towers & Modules
-
-
Mining Communications
-
Mining Communications
- Ground Sentinel® Systems
- Loudspeaking Telephone
- Mine Dial & Page Telephone
- ST2 System ST225
-
-
Paging & Intercom
-
Paging & Intercom
- ADVANCE
- ADVANCE Lite
- Ancillary
- Drivers
- EZ Page Intercom
- View All Paging & Intercom Categories
-
-
Public Address & General Alarm
-
Public Address & General Alarm
- Elemec3
- IP Access Panel Lite
- IP Controller
-
-
Radio Dispatch Products
-
Radio Dispatch Products
- Accessories
- Addressable Amplified Speaker
-
- Telephones
- View All Data & Communications Categories
-
- Electrical & Electronic
-
Lighting & Controls
-
Lighting & Controls
- Portable Lighting
- Temporary Lighting
- View All Lighting & Controls Categories
-
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- HubBus
- Silbus
- Conveyor Systems
- Longwall Mining System
- Mine Telephone System
-
-
-
Resources
Take a Tour
Try out some Austdac Resources.
-
Resources
-
Resources
-
Take a Tour
-
Take a Tour
Try out some Austdac Resources.
-
- Resources
-
- Products
- Data & Communications
- Telephones
- Rugged Telephones
- Rugged Outdoor Handset Telephones
- Outdoor Telephone 25x Series
- Outdoor Rugged Telephone - VoIP (Keypad)
Item Added to Your Cart!
Outdoor Rugged Telephone - VoIP (Keypad)
By Austdac Pty Ltd
Catalog ID: 256-710
Outdoor Rugged Telephone - VoIP (Keypad)
By Austdac Pty Ltd
Catalog ID:
256-710
GAI-Tronics’ SIP compatible VoIP Handset Surface-mount Telephones are designed to provide direct point-to-point communications between personnel throughout a facility over an existing LAN. The VoIP telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using power-over-Ethernet or an external power source. VoIP telephones are compatible with Cisco's UCM Version 5.0 or newer.
- High-impact, Non-metallic Enclosure
- Embedded Browser (No Additional Interface Required) for Web Page Configuration
- Power Over Ethernet or External 24-48 V dc Supply
- SIP Compatible
- RJ45 LAN or WAN Direct Connection
- Four Contact Inputs and Two Relay Outputs
- Real-time Email Fault Reporting
- Surface-mount
- Full Keypad
- Hearing Aid Compatible
- Conformal-coated PCBA
- Non-moveable Hookswitch
- Handset with Noise-cancelling Microphone and Hytrel® Coiled Cord (6-ft extended)
- Volume Control Pushbutton (Front Panel)
- NEMA 3R Weatherproof Rating
- FCC & IC Certified, UL60950 Listed
- Compatible with TMA (Telephone Management Application) Software
Product Details
General
Application | Outdoor & Indoor Use (NEMA 3R) |
Color | Gray |
Connectivity Options | VoIP |
Mount location | Surface-Mount |
Operating Temperature | -4°F to +131°F / -20°C to +55 °C |
Output Level Ringer | 84dBA @ 2 ft. |
Signal Type | VoIP - SIP |
Storage Temperature Range | -40° C to +70° C |
Temperature Rating | -4°F to +131°F (-20°C to +55°C) |
Type | Keypad |
Weather Rating | Type 3R |
Dimensions
Dimensions | 7.4 in x 9.4 in x 13.2 in |
Height | 13.2 in |
Length | 7.4 in |
Weight | 10 lb |
Width | 9.4 in |
Electrical Ratings
Signal | Ethernet |
Voltage Rating Description | 24-48 VDC or PoE |
Certifications and Compliance
Certification | UL/CSA/FCC |
Certified Listed | UL/CSA/FCC |
Compliance | FCC CRF 47 Part 15 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.