
Brand: Austdac
Catalog ID: TX6373
The Trolex Toxic Gas Detector keeps teams safe and productive by utilizing advanced fixed electrochemical gas cell technology to detect a wide range of the most toxic workplace gases. The gas sensor’s robust metal housing delivers reliable detection even in the most hazardous and exposed areas. This makes it ideal for use in environments where there is a risk of toxic gas exposure or oxygen deficiency, such as in petrochemical processing, mining, and other industrial applications. The gas sensor’s ability to detect multiple harmful gases and provide accurate readings makes it a critical tool for ensuring safety in hazardous conditions.
Trolex Toxic Gas Detector is expertly engineered to accurately detect and monitor a diverse array of toxic gases such as carbon monoxide, hydrogen sulphide, chlorine, nitric oxide, nitrogen dioxide, and others. This versatile device is essential for ensuring safety across various sectors, including oil and gas, mining, manufacturing, water management, and sewage treatment. Its reliable performance makes it an essential tool for maintaining operational standards and safety in high-risk industries.
Application
Catalog Number
TX6373
Display
Graphic LCD
Depth
2.48 in, 63 mm
Height
9.76 in, 248 mm
Weight
0.99 lb
Weight Metric
0.45 kg
Width
4.33 in, 110 mm
Supply Voltage
12V dc
Humidity
90% RH non-condensing
Sensing Range
Carbon Monoxide: 0-50ppm, 0-250ppm, 0-500ppm;Hydrogen Sulphide: 0-50ppm;Sulphur Dioxide: 0-20ppm;Nitrogen Dioxide: 0-20ppm;Chlorine:0-10ppm;Oxygen: 0-25%;Nitric Oxide: 0-100ppm;Hydrogen: 0-1000ppm;Hydrogen Sulphide: 0-50ppm;Sulphur Dioxide: 0-20ppm;Nitrogen Dioxide: 0-20ppm;Chlorine: 0-10ppm;Oxygen: 0-25%;Nitric Oxide: 0-100ppm;Hydrogen: 0-1000ppm
Storage Temperature Range
-20°C to 60°C, -4°F to 140°F
Temperature Range
-10°C to 50°C, 14°F to 122°F