
Brand: Austdac
Catalog ID: SW0065J
Belt Drift Switch Type BDS1
Catalog Number
SW0065J
Color
Safety Yellow
Material
UV-resistant, antistatic polycarbonate, UL94 HB flammability rated
Operating Temperature Range Celcius
-50°C to +60°C [-58°F to +140°F]
Depth
4.7 in
Depth Metric
124 mm
Height
9.8 in
Height Metric
252 mm
Width
4.1 in
WidthMetric
105 mm
Industry Standard(s)
Operating Temperature Range Celcius
-50°C to +60°C [-58°F to +140°F]