
Brand: Austdac
Catalog ID: 234-GTF07029
Catalog Number
234-GTF07029
Compatibility
GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.
Finish Type
Material
Steel
Type
Lighting Power with Telephone Line Tower
Weather Rating
UL/cUL listed Outdoor Telephone Tower
Cubic Capacity
11400 cu.in
Depth
10 in
Height
114 in
Width
10 in
Certified Listed
UL/cUL
Weather Rating
UL/cUL listed Outdoor Telephone Tower
Compatibility
GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.