Take a TourTry out some Austdac Resources.
Brand: Austdac
Catalog ID: HP15-8
Catalog Number
HP15-8
Compatibility
Use Mounting Assembly 412B (Has integral Driver)
Diameter
7.8 in
Length
9.7 in
Wattage
15 W