Image of H60EEXEN-8 20 Watt ATEX Approved Speaker - Model H60EEXEN-8
Image of H60EEXEN-8 20 Watt ATEX Approved Speaker - Model H60EEXEN-8

20 Watt ATEX Approved Speaker - Model H60EEXEN-8

Brand: Austdac

Catalog ID: H60EEXEN-8

20 Watt ATEX approved speaker, designed for hazardous areas, heavy cast aluminum w/polyester coating, weatherproof IP-67

  • 20 Watt Speaker in 8 Ohm or XFMR Version
  • Ex -speaker, designed for hazardous areas
  • Heavy Cast Aluminum w/Polyester Coating
  • Stainless Steel Bracket & Hardware
  • Stainless Steel Bracket & Hardware
  • Weatherproof IP-67
  • XFMR Versions w/Six Voltage Power Taps
  • 8 1/2" (216mm) D x 9 5/8" (245mm) L
  • EEx de IIB+H2 T6 / 01 ATEX 046

Product details

General

Catalog Number

H60EEXEN-8

Material

Aluminum, Cast, Polyester Coating

Weather Rating

IP-67

Dimensions

Diameter

8.5 in

Length

9.625 in

Electrical Ratings

Wattage

20 W

Certifications And Compliance

Hazardous Rating(s)

EEx de IIB+H2 T6 / 01 ATEX 046

Resources and downloads

Specifications