Image of 7245-004 7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC
Image of 7245-004 7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC

7245-004, Enclosure for Remote Amplifier (723 Series), 120 VAC

Brand: Austdac

Catalog ID: 7245-004

Enclosure for Remote Amplifier (723 Series), 120 VAC

Page Party Intercom System

Product details

General

Catalog Number

7245-004

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1

Height

8.1 in

Weight

5.1 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications