Brand: Austdac
Catalog ID: 732-101
Catalog Number
732-101
Color
Gray
Material
Aluminum
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1544.832 cu.in
Depth
9.6
Height
14.9 in
Weight
19.7 lb
Width
10.8 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2