Image of 733-002 733-002, Weatherproof Non-Metallic Enclosure with 24 VDC operation
Image of 733-002 733-002, Weatherproof Non-Metallic Enclosure with 24 VDC operation

733-002, Weatherproof Non-Metallic Enclosure with 24 VDC operation

Brand: Austdac

Catalog ID: 733-002

Weatherproof Non-Metallic Enclosure with 24 VDC operation

Page Party Intercom System

Product details

General

Catalog Number

733-002

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications