Brand: Austdac
Catalog ID: 7335-001
Catalog Number
7335-001
Color
Gray
Material
Polyester, Fiberglass Reinforced
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5
Height
14.6 in
Weight
9.6 lb
Width
10.9 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2