Brand: Austdac
Catalog ID: 378-001
Catalog Number
378-001
Material
Enclosure Material: No. 16-gauge 316 stainless steel
Temperature Range
-30° C to +70° C (-22° F to +158° F)
Cubic Capacity
1158.157 cu.in
Depth
6.23
Height
14.3 in
Weight
18 lb
Width
13 in