Brand: Austdac
Catalog ID: 212-02-5020-410
Application
Hazardous Areas
Catalog Number
212-02-5020-410
CE Compliant
Yes
Color
Black
Connectivity Options
Analogue
Mount location
Surface-Mount
Operating Temperature
-20°C up to +60°C to -40°C up to +60 °C
Output Level Ringer
90 dBA @ 2 ft.
Signal Type
Analogue
Specifications
CE
Type
Weather Resistant
Yes
Dimensions
5.5 in x 7.5 in x 11.5 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
11.5 in
Length
5.5 in
Weight
7 lb
Width
7.5 in
Signal
Phone Line
CE Compliant
Yes
Certification
ATEX