Image of 212-02-5020-B00 Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling
Image of 212-02-5020-B00 Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling

Auteldac 5 (Analogue), steel cord, 0 button; CB, ATEX, noise cancelling

Brand: Austdac

Catalog ID: 212-02-5020-B00

The Auteldac 5 (A5) telephone is an ATEX and IECEx approved, weather resistant unit, designed to withstand arduous industrial atmospheres and environmental extremes.

  • IECEx/ATEX Zone 1 VoIP telephone
  • II 2 GD Certified for Gas and Dust
  • 0 Button Autodial
  • Operating Temperature -40 C/F to +60 C/140 F
  • Weather Resistant to IP66
  • Steel Cord
  • CE Compliant

Product details

General

Application

Hazardous Areas

Catalog Number

212-02-5020-B00

CE Compliant

Yes

Color

Black

Connectivity Options

Analogue

Mount location

Surface-Mount

Operating Temperature

-20°C up to +60°C to -40°C up to +60 °C

Output Level Ringer

90 dBA @ 2 ft.

Signal Type

Analogue

Specifications

CE

Type

  • 0 Button
  • CB (Central Battery)

Weather Resistant

Yes

Dimensions

Dimensions

5.5 in x 7.5 in x 11.5 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

11.5 in

Length

5.5 in

Weight

7 lb

Width

7.5 in

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Certification

ATEX

Resources and downloads

Specifications