Brand: Austdac
Catalog ID: 212-02-6008-410
Catalog Number
212-02-6008-410
CE Compliant
Yes
Connectivity Options
VoIP
Humidity
Up to 95% (non-condensing)
Operating Temperature
-40°C (F) to +60°C (+140°F) (Certified)
Type
18 Full Button Keypad
Weight
7.7 lb
CE Compliant
Yes