Auteldac 6 (A6) with Stainless Steel Cord
Auteldac 6 (A6) with Stainless Steel Cord
Image of 212-02-6008-510 Auteldac 6 (A6) VoIP Telephone, Stainless-steel Cord (Standard Length)

Auteldac 6 (A6) VoIP Telephone, Stainless-steel Cord (Standard Length)

Brand: Austdac

Catalog ID: 212-02-6008-510

Auteldac 6 is an ATEX and IECEx Zone 1 & Zone 21 certified VoIP telephone, providing simple network connectivity extending SIP access to hazardous area industrial atmospheres and environmental extremes.

  • IECEx/ATEX Zone 1 VoIP telephone
  • II 2 GD Certified for Gas and Dust
  • PoE or Local Power
  • Session Initiation Protocol (SIP)
  • Webpage Browser Configuration
  • 18 Button Keypad
  • Operating Temperature -40°C/F to +60°C/140°F
  • User Adjustable Output Sounder
  • User Configurable Relay Output
  • Weather Resistant to IP66
  • Armoured Stainless Steel Cord
  • Headset Connectivity As Standard
  • CE Compliant

Product details

General

Catalog Number

212-02-6008-510

CE Compliant

Yes

Connectivity Options

VoIP

Humidity

Up to 95% (non-condensing)

Operating Temperature

-40°C (F) to +60°C (+140°F)

Type

18 Full Button Keypad

Dimensions

Weight

7.7 lb

Certifications And Compliance

CE Compliant

Yes

Resources and downloads