Brand: Austdac
Catalog ID: 277-712BH
Application
Catalog Number
277-712BH
Color
Silver
Connectivity Options
VoIP
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Type 3R
Dimensions
2.44 in x 10.0 in x 12.0 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
12 in
Length
2.44 in
Weight
5.5 lb
Width
10 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15