Image of 210-001BH Behavioral Health Surface-Mount Analog Telephone (Keypad)
Image of 210-001BH Behavioral Health Surface-Mount Analog Telephone (Keypad)
Image of 210-001BH Behavioral Health Surface-Mount Analog Telephone (Keypad)

Behavioral Health Surface-Mount Analog Telephone (Keypad)

Brand: Austdac

Catalog ID: 210-001BH

GAI-Tronics Behavioral Health series of rugged telephones are designed for use in environments where conversation privacy is desired but safety is a concern. The Model 210-001BH (Keypad) is ideally suited for installation in any area requiring the Americans with Disabilities Act maximum protrusion Depth of 4 inches (corridors, hallways, passageways) or on any flat surface. The unit’s rear mounting plate provides telephone line access, eliminating visibility of, or access to, cabling. Additionally, the 210-001BH is secured with security hardware to prevent vandalism.

  • Surface-Mount design for Indoor Use
  • Standard Telephone Operation
  • Braille Chrome-plated Keypad
  • Brushed Stainless Steel Housing
  • Front Panel Pushbutton Volume Control
  • Handset with Noise-cancelling Microphone, Hearing Aid-compatible Receiver, and 12-inch Armored Cord with Anchored Lanyard
  • Ringer with Loudness Control
  • Dry Contact Closure Output (off-hook)
  • Less than 3½-inch Depth
  • UL 60950 / CSA C22.2 No. 60950
  • FCC Part 68 Certified
  • ADA Compliant for Corridor Installation

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

210-001BH

Connectivity Options

Analog

Material

Enclosure Construction: 16-gauge (.060-inch) Type 304 brushed stainless steel; Braille Dial Pad: Chrome-plated zinc

Mount location

Surface-Mount

Operating Temperature

-40° F to +140° F

Type

Keypad

Dimensions

Cubic Capacity

179.85 cu.in

Depth

3.27

Height

10 in

Weight

5.5 lb

Width

5.5 in

Certifications And Compliance

Certification

  • UL
  • CSA

Certified Listed

  • UL 60950
  • CSA C22.2 No. 60950

Compliance

FCC Part 68 Certified

Resources and downloads

Specifications