Brand: Austdac
Catalog ID: 210-712BH
Application
Catalog Number
210-712BH
Color
Silver
Connectivity Options
VoIP
Material
Stainless Steel, Type 304, 14 Gauge, Brushed Finish
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Indoor
Cubic Capacity
58.81095 cu.in
Depth
3.27 in
Dimensions
10.0 in x 5.5 in x 3.27 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
3.27 in
Length
10 in
Weight
5.5 lb
Width
5.5 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15