Image of 13305-101 Bi-Directional Horn - Model 13305-101
Image of 13305-101 Bi-Directional Horn - Model 13305-101

Bi-Directional Horn - Model 13305-101

Brand: Austdac

Catalog ID: 13305-101

Bi-directional design, effective in hallways or corridors, requires separate driver. Optional epoxy coating offers extra protection against corrosion. 1 3/8" UNEF thread (femail) provided for driver connection.

  • Bi-Directional Design Requires One Driver
  • Each Horn Provides a Dispersion Angle of 80 Degrees
  • Especially Effective in Hallways & Corridors
  • Spun Aluminum w/Gray Epoxy Finish
  • Mounting Bracket Included
  • Accepts GAI-Tronics DIV 1 & DIV 2 Drivers
  • Includes 1 3/8" - 18 UNEF Thread (Female) for Driver Connection

Product details

General

Catalog Number

13305-101

Compatibility

Use Mounting Assembly 413A For Drivers 13310 & 13314 Series

Dimensions

Diameter

8.5 in

Length

20.5 in

Resources and downloads

Specifications