Image of CAR4-8 Bi-directional Speaker - Model CAR4-8
Image of CAR4-8 Bi-directional Speaker - Model CAR4-8

Bi-directional Speaker - Model CAR4-8

Brand: Austdac

Catalog ID: CAR4-8

GAI-Tronics' Bi-directional speaker is ideal for hallways. Easy wall mounting, Model CAR4-8 is constructed of anondized aluminum and furnished with cable tail. GAI-Tronics' loudspeakers are designed especially for voice broadcasts, providing clear and efficient communications in the speech frequency range. Our cone speaker assemblies feature quality components selected for reliable performance in office, control room - virtually any light industrial application.

  • Bi-directional speaker is ideal for hallways
  • Easy wall mounting
  • Anodized aluminum construction
  • Furnished with cable tail

Product details

General

Catalog Number

CAR4-8

Power

4W

Dimensions

Cubic Capacity

109.2 cu.in

Depth

2.6

Height

6 in

Width

7 in

Electrical Ratings

Impedance

8 Ohms

Wattage

4 W

Resources and downloads

Specifications