Brand: Austdac
Catalog ID: 295-001F
Application
Catalog Number
295-001F
Color
Overlay
Connectivity Options
Analog/SMART
Mount location
Flush-Mount
Output Level Speaker
87 dB @ 1M
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Keypad
UPC
850025795289
Weather Rating
Indoor
Dimensions
2.0 in x 12.0 in x 12.0 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
12 in
Length
2 in
Weight
12.1 lb
Width
12 in
Input Voltage
5 VDC
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC