Image of 116-02-0418-01W Clean Phone® VoIP Telephone, 14 Button, Surface-Mount, CE certified RoHS compliant
Image of 116-02-0418-01W Clean Phone® VoIP Telephone, 14 Button, Surface-Mount, CE certified RoHS compliant

Clean Phone® VoIP Telephone, 14 Button, Surface-Mount, CE certified RoHS compliant

Brand: Austdac

Catalog ID: 116-02-0418-01W

The Clean Phone® telephone offers hands-free communications over an existing VoIP network for clean room environments. These telephones are intended for connection via RJ45 to a 10/100 BaseT Ethernet and operate using either PoE or an external dc power source. The Clean Phone® VoIP telephone features alarm reporting that enables system supervisors to monitor the telephone’s activity and address maintenance issues immediately. The Clean Phone® telephone is also compatible with GAI-TRONICS’ TMA (Telephone Management Application) software for maintenance monitoring from a central location. Embedded web pages permit access to each telephone, via a browser such as Internet Explorer®, to view, monitor, and change settings within the unit.

  • Clean Phone VoIP
  • SIP Compatiable
  • Full keypad with 3 memory dial buttons
  • CE Marked
  • RoHS
  • Surface Mount

Product details

General

Application

  • Clean Rooms
  • Clinical Environments
  • Sterile Environments
  • Sanitary Environments

Catalog Number

116-02-0418-01W

CE Compliant

CE certified RoHS compliant, Sterile Area

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-20° C to +60° C

Storage Temperature Range

-40° C to +70° C

Type

Keypad

Certifications And Compliance

CE Compliant

CE certified RoHS compliant, Sterile Area

Resources and downloads

Specifications