Brand: Austdac
Catalog ID: 295-712F
Application
Clean Room Environment (healthcare, pharmacuetical, semi-conductor)
Catalog Number
295-712F
Color
Overlay
Connectivity Options
VoIP
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Speaker
87 dB @ 1M
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Keypad
Weather Rating
Indoor
Dimensions
2.0 in x 12.0 in x 12.0 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
12 in
Length
2 in
Weight
12.2 lb
Width
12 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15