Brand: Austdac
Catalog ID: 115-02-0010-112
Catalog Number
115-02-0010-112
CE Compliant
Yes
Color
Yellow
Connectivity Options
VoIP
Mount location
Surface-Mount & Post-Mounting
Operating Temperature
-40° C to +60° C
Output Level Ringer
80 dBA @ 2 ft.
Signal Type
VoIP - SIP
Specifications
CE
Type
Weather Rating
IP65
Dimensions
5.5 in x 7.5 in x 11.5 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
11.5 in
Length
5.5 in
Weight
7 lb
Width
7.5 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
CE Compliant
Yes