Brand: Austdac
Catalog ID: 238-001FS
Catalog Number
238-001FS
Compatibility
Compatible with Compact FS Series Telephones. Compact Series Telephones Sold Separately
Construction
304 Stainless Steel, 0.063-Inch Thickness
Mount location
Surface-Mount
Cubic Capacity
141.44 cu.in
Depth
2.56
Height
8.5 in
Width
6.5 in