Brand: Austdac
Catalog ID: 228-02-6672-902
Catalog Number
228-02-6672-902
Color
Yellow
Connectivity Options
SMART Analogue
Mount location
Surface-Mount & Flush-Mount
Output Level Ringer
75 dBA @ 2 ft.
Signal Type
Analog
Specifications
CE
Storage Temperature Range
-40° C to +70° C
Type
Two-Button
Weather Rating
IP65
Dimensions
1.9 in x 7.1 in x 13.9 in
Dimensions - Shipping
14.5 x 9.0 x 5.75
Height
13.9 in
Length
1.9 in
Weight
8.8 lb
Width
7.1 in
Input Voltage
Phone Line
Signal
Phone Line