Image of 228-02-2641-902 DDA Help Point (SMART analogue), yellow, 1 button, hands-free (faceplate only)
Image of 228-02-2641-902 DDA Help Point (SMART analogue), yellow, 1 button, hands-free (faceplate only)

DDA Help Point (SMART analogue), yellow, 1 button, hands-free (faceplate only)

Brand: Austdac

Catalog ID: 228-02-2641-902

In addition to all the benefits of the VR, this help point incorporates features to assist with special needs. The help point is designed to help you comply with The Equality Act 2010 (EA) and therefore ideal for use in public areas. It is finished in contrasting colours, with a raised 32mm button. Raised text, Braille and inductive loop are standard. The Help Point telephones are vandal and weather resistant, providing hands-free loudspeaking communications for any public area. The internal components are protected by a weather resistant enclosure behind the faceplate.

Product details

General

Catalog Number

228-02-2641-902

CE Compliant

Yes

Color

Yellow

Connectivity Options

SMART Analogue

Mount location

Surface-Mount & Flush-Mount

Output Level Ringer

75 dBA @ 2 ft.

Signal Type

Analog

Specifications

CE

Storage Temperature Range

-40° C to +70° C

Type

One-Button

Weather Rating

IP65

Dimensions

Dimensions

1.9 in x 7.1 in x 13.9 in

Dimensions - Shipping

14.5 x 9.0 x 5.75

Height

13.9 in

Length

1.9 in

Weight

8.8 lb

Width

7.1 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications