Brand: Austdac
Catalog ID: GC-DC1
Catalog Number
GC-DC1
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom
Temperature Range
-40° F to +158° F
Cubic Capacity
419.3448 cu.in
Depth
5.45
Height
11.2 in
Weight
10 lb
Width
6.87 in
Voltage Rating
12-16 VDC
Certified Listed
UL813
Nema Rating
NEMA 4X