
Brand: Austdac
Catalog ID: 703-005
Catalog Number
703-005
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
508.113 cu.in
Depth
5.1
Height
12.3 in
Weight
5.5 lb
Width
8.1 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor