Brand: Austdac
Catalog ID: 7245-003
Catalog Number
7245-003
Color
Gray
Material
Steel
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
334.611 cu.in
Depth
5.1
Height
8.1 in
Weight
5.5 lb
Width
8.1 in
Input Voltage
24 VDC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2