Brand: Austdac
Catalog ID: 758-001
Catalog Number
758-001
Color
Gray
Material
Aluminum
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
564.0039 cu.in
Depth
5.1
Height
11.58 in
Weight
5 lb
Width
9.55 in
Input Voltage
120 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2