Take a TourTry out some Austdac Resources.
Brand: Austdac
Catalog ID: 774-001
Catalog Number
774-001
Color
Gray
Material
Steel
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
1304.4 cu.in
Depth
8
Height
15 in
Weight
20 lb
Width
10.87 in
Input Voltage
120 VAC