Brand: Austdac
Catalog ID: 10416-102
Catalog Number
10416-102
Color
Black
Material
Various
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1163.4375 cu.in
Depth
365
Height
2.125 in
Weight
2 lb
Width
1.5 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2