Take a TourTry out some Austdac Resources.
Brand: Austdac
Catalog ID: 10416-104
Catalog Number
10416-104
Color
Black
Material
Various
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
1928.4375 cu.in
Depth
605
Height
2.125 in
Weight
3 lb
Width
1.5 in