Image of 775-002 Extension Cable
Image of 775-002 Extension Cable

Extension Cable

Brand: Austdac

Catalog ID: 775-002

50' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Page Party Intercom System

Product details

General

Catalog Number

775-002

Color

Black

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

2420 cu.in

Depth

605

Height

2 in

Weight

6 lb

Width

2 in

Resources and downloads

Specifications