Image of 775-004 Extension Cable
Image of 775-004 Extension Cable

Extension Cable

Brand: Austdac

Catalog ID: 775-004

100' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Page Party Intercom System

Product details

General

Catalog Number

775-004

Color

Black

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

4820 cu.in

Depth

1205

Height

2 in

Weight

12 lb

Width

2 in

Resources and downloads

Specifications