Brand: Austdac
Catalog ID: 12576-126
Catalog Number
12576-126
Color
Silver
Output Level Ringer
74 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Kits
Dimensions - Shipping
13.0 x 12.0 x 8.0
Weight
6 lb
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC