Brand: Austdac
Catalog ID: 12660-700
Catalog Number
12660-700
Color
Yellow
Output Level Speaker
87 dB @ 1 M
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC, IC
Type
Kits
Weather Rating
Type 3R
Dimensions - Shipping
13.0 x 12.0 x 8.0
Weight
5 lb
Signal
Ethernet
Certified Listed
UL/CSA, FCC, IC