Image of GSC2100TS HUBBCOM™ IP Devices with Temperature Sensing (Wall-mount, Desktop, Hands-free)
Image of GSC2100TS HUBBCOM™ IP Devices with Temperature Sensing (Wall-mount, Desktop, Hands-free)

HUBBCOM™ IP Devices with Temperature Sensing (Wall-mount, Desktop, Hands-free)

Brand: Austdac

Catalog ID: GSC2100TS

The HUBBCOM™ IP device has a multi-functional design, providing solutions for all your control and communication needs. It provides the ability to combine web application control, VoIP SIP telephone operation, speaker broadcasts, and point-to-point serverless IP communication (audio and/or video). HUBBCOM™ TS devices add another critical function for security applications. This model adds a temperature sensor to the access control feature. After scanning their card, the user simply aligns themselves with the template on the screen and the station will read their temperature. Access will be granted if their temperature is within a programmable range.

  • Card Access control with built-in pre-entry temperature check
  • Point-to-Point, Serverless Audio & Video
  • Paging with Intercom (Soft Zoning, Multiple Conference Calls, Serverless)
  • SIP Telephone
  • Web Portal Access (applications)
  • 7-inch Capacitive Touchscreen
  • ONVIF-Compatible HD Camera
  • Desktop / Wall-mount / Handsfree
  • Intuitive Operation
  • 24 V dc or PoE / PoE+ Input
  • Integral 2 W Speaker
  • 8 Ohm, 8 W Speaker Output
  • Two (2) Isolated Volt-free Outputs
  • WiFi (802.11 a/b/g/n + MIMO)
  • Bluetooth (Version 4.1 + CSA2 support / BLE)

Product details

General

Catalog Number

GSC2100TS

Connectivity Options

VoIP

Operating Temperature

0° C to 50° C

Power

PoE / PoE+, 802.3af compliant (via RJ45)

UPC

850025795401

Dimensions

Weight

3 lb

Certifications And Compliance

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications