Hazardous Area Analog Telephones - Indoor - Div. 2
Image of 341-001 Hazardous Area Analog Telephones - Indoor - Div. 2

Hazardous Area Analog Telephones - Indoor - Div. 2

Brand: Austdac

Catalog ID: 341-001

Our indoor model 341-001, provides fully-functional, line-powered communications that are approved for use in Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F and G; Class III classified areas. The coiled handset cord on the non-metallic model is molded of thermoplastic elastomer to provide outstanding performance, memory, and long life.

  • Hazardous Area approved for: Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F and G
  • Class III
  • Economical Communications for Division 2 Areas
  • Indoor and Outdoor Models
  • Anti-corrosive Enclosures
  • Hearing Aid Compatible (HAC) withPushbutton Volume Control
  • Hytrel Coiled Cord or Straight Armored Cord
  • Sealed Chrome-plated Keypad
  • Extreme Operating Temperature Range
  • Conformal Coating on PCBA

General

Catalog Number

341-001

Color

Blue

Connectivity Options

Analog

Material Type

Engrd. Plastic

Mount location

Surface-Mount

Output Level Ringer

92 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Indoor Use

Weather Rating

Indoor

Dimensions

Dimensions

6.9 in x 8 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

6.9 in

Weight

6 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certification

  • UL
  • CSA
  • IC

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F & G
  • Class III, Division 2

Weather Rating

Indoor

Operational

Connectivity Options

Analog

Output Level Ringer

92 dBA @ 2 ft.

Configuration

Mount location

Surface-Mount