Image of 10401-201 Headset
Image of 10401-201 Headset

Headset

Brand: Austdac

Catalog ID: 10401-201

Headset/Microphone Assembly for Page/Party

Product details

General

Catalog Number

10401-201

Color

Black, Blue

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

11.390625 cu.in

Depth

9

Height

1.125 in

Weight

2 lb

Width

1.125 in

Resources and downloads

Specifications