Image of 247-001 Indoor Rugged Telephone - Analog (Auto-dial)
Image of 247-001 Indoor Rugged Telephone - Analog (Auto-dial)

Indoor Rugged Telephone - Analog (Auto-dial)

Brand: Austdac

Catalog ID: 247-001

GAI-Tronics' Indoor Analog Telephone is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.

  • High-impact, Non-metallic Enclosure
  • Extended Temperature Range: - 40°F to +140°F
  • Auto Dials up to 31 Digits
  • Hearing Aid Compatible
  • Non-movable Hookswitch
  • Volume Control Handset with Noise-canceling Microphone and Hytrel® Coil Cord (6-ft extended)
  • Non-volatile Electronic Memory (Stand-by Batteries Not Required)
  • Conformal-coated PCBA
  • FCC & IC Certified, UL60950 Listed

Product details

General

Application

Indoor Use

Catalog Number

247-001

Color

Gray

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

92 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Auto-Dial

Weather Rating

Indoor

Dimensions

Dimensions

6.9 in x 8 in x 9.5 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

9.5 in

Length

6.9 in

Weight

6 lb

Width

8 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications