Brand: Austdac
Catalog ID: 246-710
Application
Indoor Use
Catalog Number
246-710
Color
Gray
Connectivity Options
VoIP
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Ringer
90 dBA @ 2 ft.
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Keypad
Weather Rating
Indoor
Dimensions
6.9 in x 8 in x 9.5 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
9.5 in
Length
6.9 in
Weight
4.8 lb
Width
8 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15