Brand: Austdac
Catalog ID: 263-000
Catalog Number
263-000
Color
Gray
Connectivity Options
Analog
Mount location
Surface-Mount
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Weather Rating
Type 12
Dimensions
7.46 in x 13.16 in x 9.39 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
9.39 in
Length
7.46 in
Weight
8.5 lb
Width
13.16 in
Input Voltage
120/240 VAC
Signal
Phone Line
Certification
UL/CSA, FCC, IC