Brand: Austdac
Catalog ID: 262-001
Catalog Number
262-001
Color
Gray
Connectivity Options
Analog
Mount location
Surface-Mount
Output Level Ringer
85 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Weather Rating
Type 12
Dimensions
6.86 in x 8.02 in x 9.52 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
9.52 in
Length
6.86 in
Weight
5 lb
Width
8.02 in
Signal
I.S.
Certification
UL/CSA, FCC, IC
Hazardous Rating(s)