Image of A13 Lanyard Cable 7 Core - Austdac
Image of A13 Lanyard Cable 7 Core - Austdac
Discontinued

Lanyard Cable 7 Core - Austdac

Brand: Austdac

Catalog ID: A13

Pullwire cable type A13.1, A13.2 and A13.3 is designed for use as a conveyor pullwire in SILBUS or Dupline® network based conveyor emergency stop, remote isolation systems and industrial intercom. The pullwire cable has a stainless steel braid under the outer sheath to provide mechanical strength to stop cable stretch when the cable is used as an emergency stop pullwire. The tough polyurethane outer sheath provides wear resistance where the pullwire cable passes through support pigtails or loops. Type A13.1, A13.2 and A13.3 pullwire cable consists of one polyethylene insulated SILBUS triplet, one 1.5mm2 twisted pair and one 0.5 mm2 signal pair. The type A13.1, A13.2 and A13.3 pullwire cable is particularly useful in AS1755/AS4024 compliant conveyor control systems where the control circuit is run in the pullwire cable instead of using galvanized wire and tensioned switches. The non-tensioned pullwire cable approach eliminates the intermittent false stop issues associated with galvanized wire tensioned switch systems. The outer sheath is available in yellow, red or blue to suit the site safety colour scheme.

  • 1 x SILBUS triplet
  • 1 x 1.5mm2 Twisted pair
  • 1 x 0.5 mm2 Signal pair
  • Polyethylene insulation
  • Low capacitance
  • Low mutual inductance
  • Low L/R ratio
  • Flame retardant Polyurethane sheath

Product details

General

Catalog Number

A13

Resources and downloads