
Brand: Austdac
Catalog ID: 305-001
Catalog Number
305-001
Color
Gray
Material
Aluminum
Output Level Speaker
150 Ohm
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
112.5 cu.in
Depth
2.25
Height
5 in
Weight
1.1 lb
Width
10 in
Hazardous Rating(s)
Div 2
Weather Rating
Outdoor
Output Level Speaker
150 Ohm