Image of 256-001 Outdoor Rugged Telephone - Analog (Keypad)
Image of 256-001 Outdoor Rugged Telephone - Analog (Keypad)
Image of 256-001 Outdoor Rugged Telephone - Analog (Keypad)

Outdoor Rugged Telephone - Analog (Keypad)

Brand: Austdac

Catalog ID: 256-001

This outdoor series telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.

  • High-impact, Non-metallic Enclosure
  • Extended Temperature Range: - 40°F to +140°F
  • Braille Metallic Keypad
  • Surface-mount
  • Hearing Aid Compatible
  • Non-movable Hookswitch
  • Volume Control Handset with Noise-canceling Microphone and Hytrel® Coiled Cord (6-ft extended)
  • Non-volatile Electronic Memory (Stand-by Batteries Not Required)
  • Ring-relay Kit Available
  • Conformal-coated PCBA
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed

Product details

General

Application

Outdoor Use

Catalog Number

256-001

Color

Gray

Connectivity Options

Analog

Mount location

Surface-Mount

Output Level Ringer

84 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Keypad

UPC

850025795104

Weather Rating

NEMA 3R

Dimensions

Dimensions

7.4 in x 9.4 in x 13.2 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

13.2 in

Length

7.4 in

Weight

8.2 lb

Width

9.4 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Resources and downloads

Specifications