Brand: Austdac
Catalog ID: 257-710
Application
Outdoor & Indoor Use (NEMA 3R)
Catalog Number
257-710
Color
Gray
Connectivity Options
VoIP
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Auto-Dial
Weather Rating
Type 3R
Cubic Capacity
918.192 cu.in
Depth
7.4 in
Dimensions
7.4 in x 9.4 in x 13.2 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
13.2 in
Length
7.4 in
Weight
10 lb
Width
9.4 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15