Brand: Austdac
Catalog ID: 751-001
Catalog Number
751-001
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
UPC
850025795135
Weather Rating
Indoor
Cubic Capacity
196.83 cu.in
Depth
3
Height
8.1 in
Weight
4.8 lb
Width
8.1 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2